Conex DIA-1, DIA-2, DIA-2Q

Ülevaade

Ülevaade

Measuring amplifiers and controllers

The Conex® DIA (Dosing Instrumentation Advanced) series is designed for users without previous knowledge. A simple plain-text menu allows you to complete your tasks quickly and easily without wasting any time on learning and deciphering codes. The units speak no less than nine languages, allowing virtually anyone to navigate the self-explanatory menus. Conex® units monitor themselves, ensuring high water quality at all times.

Conex® DIA comes in three versions:

  • Conex® DIA-1: Universal measuring amplifier and controller
  • Conex® DIA-2: Dual measuring amplifier and controller
  • Conex® DIA-2Q: Dual measuring amplifier and multifunction controller

 

Features

  • The calibration function carries out a plausibility check to prevent mishaps.
  • The logbook function records sensor data and calibration values complete with date and time.
  • The units also monitors the temperature and makes adjustments as necessary.
  • Nine display languages: German, English, French, Spanish, Italian, Portuguese, Dutch, Polish, Russian.

 

Preassembled systems

DIA preasssembled systems combine controllers and tried-and-tested electrodes on a plate ready for quick installation. The system is equipped with one of these controllers:

  • Conex® DIA-1: for Cl2, ClO2, or O3
  • Conex® DIA-2: Cl2 (or ClO2 or O3) and for pH
  • Conex® DIA-2Q: Cl2 (or ClO2 or O3) and for pH (or redox)

 

The system is equipped with one of these AquaCells:

  • D1, pressure-proof, with cleaning motor
  • D2, pressure-proof, with hydro-mechanical cleaning
  • D3, pressureless, with hydro-mechanical cleaning

 

Features

  • Prepared cable sets
  • Measuring cell for Cl2 , ClO2 or O3
  • Optional pH electrode
  • Temperature compensation

 

Applications

  • Drinking water treatment
  • pH control for dosing acids and alkalis, monitoring and control of residual chlorine
  • Swimming pool and bathing water treatment
  • pH control for dosing acids and alkalis, monitoring and control of residual chlorine
  • Industrial process water treatment
  • pH control for dosing acids and alkalis, monitoring and control of chlorine, chlorine dioxide or ozone
  • Food and beverage industry
  • Disinfection in filling tanks and CIP applications.

    Facebook Twitter LinkedIn Technorati

Eelised

  • Nine display language
  • The units also monitors the temperature and makes adjustments
  • The logbook function records sensor data
Broshüürid

Broshüürid

 

Leaflet

Conex® DIA-1, DIA-2, DIA-2Q

The Conex® DIA (Dosing Instrumentation Advanced) series is designed for users without previous knowledge.

Grundfosliterature-3579558.pdf (470 KB)

Brochure

PURIFY YOUR BUSINESS (Product brochure)

Grundfos has a full range of products that cover the entire water cycle: supply, treatment, distribution and wastewater collection. We can deliver everything from circulator pumps and boosters right through to mechanical and digital dosing pumps with a wide variety of specifications.

Grundfosliterature-2665766.pdf (1 MB)

Brochure

Dosing pumps, measurement & control, and disinfection systems (Product brochure)

Universal products for industrial, municipal and building services applications

Grundfosliterature-146158.pdf (2 MB)

Referentsid

Referentsid

Kontakt
Müügikontor

Võtke meiega ühendust

Select country to contact your local sales company


Telefon

(+372) 606 1690
Hoolduskeskus

Võtke meiega ühendust

Select country to contact your local sales company


Telefon

606 1690

Kodulehekülg

http://www.grundfos.ee