The Grundfos CME constant pressure package is the complete solution for small commercial buildings’ water supply. Residents no longer have to live with fluctuations in water pressure due to a rise or fall in demand or from pump starts and stops. The Grundfos CME Booster keeps the pressure up within the home regardless of usage.
This non self-priming, horizontal, multi-stage, centrifugal pump is designed for domestic and light commercial applications.
It is suitable for thin, clean, and non-explosive liquids without solid particles or fibres. The pump is available in an AISI 304 version, where all wetted parts are corrosion-free.
The impellers, chambers, and outer sleeves of the CM range take advantage of Grundfos’ world-class knowledge of fluid movement and extensive engineering skills.
Variable Speed Drive
The variable speed drive makes it possible to adjust the pressure level for an exact fit with the given application.
"The variable speed drive makes it possible to adjust the pressure level for an exact fit with the given application."
This is a quick and easy tool that shows you which product is ideal for your needs. Just follow the chart and you will be sure to get a perfect fit.
Pre-conditions:
• Table recommendations yield 3 bar tap pressure
• To achieve 4 bar pressure, add 2 more floors
• Flooded suction
• 0.5 l/s per tap average, usage pattern is taken into account
Modern technologies
Modern technologies have brought high comfort levels to many homes, including amenities such as stable electricity and adequate water supply. People expect that taking away the water pressure puts an unnecessary strain on the household’s everyday activities. For years, the Grundfos CH pressure booster was there to safeguard this comfort in peoples’ lives.
Now, a new Grundfos family member is here to do the job. The Grundfos CM Booster steps in as the complete pressure boosting system for domestic water supply needs. It contains all the elements needed to ensure household application water pressure, including a Grundfos CM pump, a Grundfos Pressure Manager control unit or variable speed drive and a pressurised tank.